Reference OS5105
OS5105
Specifications:
- simple to adjust using the 3/8" screw
- 12 pairs of interchangeable end-fittings:
straight: 2.5, 3.0, 3.5, 3.8mm
45° angled: 2.5, 3.0, 3.5, 3.8mm
90° angled: 2.5, 3.0, 3.5, 3.8mm
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,59 kg |
Length 1 | 305 mm |
Warranty period (years) | 2 |
Maximum opening | 74 mm |