
Technical datasheet
PRODUCT DEFINITION | |
---|---|
d - Shaft diameter | 30 mm |
Dz - Outer diameter of cover | 58 mm |
Bz - Height of cover | 27 mm |
Mass | 0,03 kg |
Brand | SNR |

Documentation
Technical datasheet
PRODUCT DEFINITION | |
---|---|
d - Shaft diameter | 30 mm |
Dz - Outer diameter of cover | 58 mm |
Bz - Height of cover | 27 mm |
Mass | 0,03 kg |
Brand | SNR |