Needle roller bearing, cage assembly for connecting rod, crank-pin, machined cage
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Fw - Under rollers diameter | 40 mm |
Ew - Upper rollers diameter | 56 mm |
Bc - Cage Width | 20,8 mm |
Mass | 0,122 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 51 kN |
C0r - Static load rating | 57 kN |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
b - Raceway width | 20,8 mm |