Back
Downloads3D file
Technical datasheet
Contact usPRODUCT DEFINITION | Brand | SNR |
d - Internal diameter | 45 mm |
D - External diameter | 100 mm |
B - Bearing/Inner ring width | 25 mm |
r1s - Min fillet radius | 1,5 mm |
α - Contact angle | 35 ° |
Cage material | Brass |
Mass | 1,025 kg |

PRODUCT PERFORMANCE | C - Dynamic load | 95 kN |
C0 - Static load | 75 kN |
Cu - Fatigue limit load | 3,4 kN |
Nref - Reference thermal speed | 5700 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | BPFO - Characteristic outer ring frequency (60 rpm) | 3,968 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 6,031 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,396 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 3,802 Hz |
ABUTMENT | ra max - Max shaft & housing fillet radius | 1,5 mm |
Da max - Max shoulder diameter OR | 91 mm |
Da min - Min shoulder diameter OR | 86,7 mm |
