
Reference R140.24
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- 4T-32205CR
- Unit wheel bearings
- Seal
- Cap
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Arrière gauche |
| Bearing type | EC |
| External diameter 1 (wheel) | 35 mm |
| External diameter 2 (wheel) | 52 mm |
| Width 1 (wheel) | 24 mm |
| Width 2 (wheel) | 19 mm |
| Weight | 0,721 kg |