
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- 10R.32005.V.C12.UA
- 10R.320/32C
- Cap
- Nut
- O-ring
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | EC |
| Fitting position | Train arrière |
| Width 1 | 17 mm |
| Internal diameter n°1 | 32 mm |
| Weight | 0,415 kg |
| External diameter 1 (wheel) | 58 mm |
| External diameter 2 (wheel) | 47 mm |
| Internal diameter 2 (wheel) | 25 mm |
| Width 2 (wheel) | 15 mm |