
Reference R140.35
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Seal (x3)
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | EC |
| External diameter 1 (wheel) | 65 mm |
| Internal diameter n°1 (wheel) | 18 mm |
| Width 1 (wheel) | 37 mm |
| Fitting position | Arrière gauche |
| Weight | 0,31 kg |