
R140.37 - SNR
Wheel Bearing Kits
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | FC |
| Fitting position | Arrière droit |
| External diameter 1 (wheel) | 75 mm |
| Internal diameter n°1 (wheel) | 42 mm |
| Width 1 (wheel) | 60 mm |
| Tightening torque 1 | 450 N-m |
| Weight | 1,353 kg |
OE Equivalents
Citroen1635133480Fiat71753818Automotive Compatibility
CitroenJumperJUMPER I => RearLeft,RightCitroenJumperJUMPER I => RearRight,LeftCitroenJumperJUMPER II => RearLeft,RightCitroenJumperJUMPER II => RearRight,LeftCitroenJumperJUMPER II12/2001 => 05/2006--CitroenJumperJUMPER II12/2001 => 05/2006RearRightCitroenJumperJumper05/1999 => 05/2006RearLeft,RightFiatDUCATODUCATO12/2001 => 05/2006RearLeft,RightFiatDUCATO BusDUCATO Bus => Train arrièreDroit,GaucheFiatDUCATODUCATO II04/2001 => 11/2011RearLeft,RightFiatDUCATODUCATO II04/2001 => 11/2011RearRight,LeftFiatDUCATO VanDUCATO Van => Train arrièreDroit,GauchePeugeotBoxerBOXER I => RearLeft,RightPeugeotBoxerBOXER I => RearRight,LeftPeugeotBoxerBOXER I01/1994 => 11/2001Train arrièreDroit,GauchePeugeotBoxerBOXER II => RearDroit,GauchePeugeotBoxerBOXER II => RearLeft,RightPeugeotBoxerBOXER II => RearRight,LeftPeugeotBoxerBOXER II => Train arrièreDroit,GauchePeugeotBoxerBOXER II03/2004 => 05/2006Train arrièreLeft,RightPeugeotBOXER VanBOXER Van => RearLeft,RightPeugeotBoxerBoxer => RearLeft,Right