
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- LM.503349/310
- 32009.V.C12.UA
- Seal (x2)
- Nut
- Miscellaneous
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Avant gauche |
| Weight | 1 kg |
| Width 1 | 18 mm |
| Internal diameter n°1 | 45 mm |
| External diameter 1 (wheel) | 74 mm |
| Bearing type | EC |
OE Equivalents
Mercedes0009808202Mercedes0089815705Mercedes6313300051Mercedes6313300251Mercedes6319800102MercedesA0009808202MercedesA6313300251Automotive Compatibility
Mercedes200-300200-300 I12/1975 => 11/1985RearLeft,RightMercedes200-series200-series07/1972 => 10/1985RearLeft,RightMercedes280-500280-500 I06/1974 => 07/1989RearLeft,RightMercedes300-SERIES300-SERIES => -Right,LeftMercedes300-SERIES300-SERIES08/1972 => 07/1989RearLeft,RightMercedes380-500380-500 I08/1981 => 06/1989RearLeft,RightMercedes400-SERIES400-SERIES10/1972 => 11/1991RearLeft,RightMercedes420-560420-560 I08/1985 => 11/1991RearLeft,RightMercedes500-SERIES500-SERIES08/1987 => 05/1991RearLeft,RightMercedesCLASSE GCLASSE G I02/1979 => 11/1988FrontLeft,RightMercedesCLASSE SCLASSE S I08/1979 => 11/1991RearLeft,RightMercedesCLASSE SCLASSE S I12/1979 => 08/1985RearRight,LeftMercedesG-SERIESG-SERIES02/1979 => 07/1989FrontLeft,RightMercedesMB-SERIESMB-SERIES08/1989 => 12/1995FrontLeft,RightMercedesMB100MB100 I08/1989 => 12/1995FrontLeft,RightMercedesMB100 SPRINTERMB100 SPRINTER I08/1989 => 12/1995FrontLeft,Right