
Reference R141.04
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- 10R.33108.A
- 4T-33206
- Nut (x2)
- Seal (x2)
- Heavy duty gearbox and differential bearings
- Heavy duty bearing
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 26 mm |
Bearing type | EC |
Internal diameter n°1 | 40 mm |
External diameter 1 | 75 mm |
Weight | 0,946 kg |