NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Pin
- Nut
- Screw (x5)
- Washer
- ---
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 115 mm |
Internal diameter n°1 | 45 mm |
Width 1 | 53 mm |
Number of holes | 5 |
Weight | 1,786 kg |
Bearing type | BFC |