NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- LM.102949/910
- EC.41025.H106
- Seal (x2)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 63 mm |
External diameter 2 | 73 mm |
Internal diameter n°1 | 38 mm |
Internal diameter 2 | 45 mm |
Width 1 | 17 mm |
Width 2 | 19 mm |
Weight | 0,62 kg |
Bearing type | EC |