
Reference R141.13
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- LM.501349/310
- 33205A
- Seal
- Screw
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,595 kg |
Bearing type | EC |
Width 1 | 19 mm |
External diameter 1 | 73 mm |
Internal diameter n°1 | 41 mm |
Fitting position | Avant droit |