
Reference R141.15
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- LM.102949/910
- Gasket
- Unit wheel bearings
- Seal
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External diameter 1 (wheel) | 73 mm |
| External diameter 2 (wheel) | 90 mm |
| Internal diameter n°1 (wheel) | 45 mm |
| Internal diameter 2 (wheel) | 55 mm |
| Weight | 1,005 kg |
| Width 1 (wheel) | 19 mm |
| Width 2 (wheel) | 23 mm |
| Bearing type | EC |