
Reference R141.17
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Pin
- Seal (x2)
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,09 kg |
Number of holes | 4 |
Bearing type | BFC |
External diameter 1 | 96 mm |
Internal diameter n°1 | 54 mm |
Width 1 | 51 mm |
External diameter 2 | 160 mm |