
Reference R141.21
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Seal (x2)
- Spacer
- Ring
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,799 kg |
Number of holes | 4 |
Bearing type | BGB |
External diameter 1 | 92 mm |
Width 1 | 67 mm |
External diameter 2 | 160 mm |