
R141.31 - SNR
Wheel Bearing Kits
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- HUB056T-1
- Pin
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | HGB |
| Fitting position | Arrière droit |
| With integrated sensor ring | 1 |
| External diameter 1 (wheel) | 148 mm |
| Internal diameter n°1 (wheel) | 30 mm |
| Width 1 (wheel) | 97 mm |
| Weight | 3,82 kg |