
Reference R141.86
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference:
- R140.14 - SNR
This kit contains the following reference(s)
- FC44627S01
- Washer
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 1,53 kg |
| Width 1 | 60 mm |
| External diameter 1 | 90 mm |
| Internal diameter n°1 | 55 mm |
| Bearing type | FC |