NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- GB.41599.R02
- Ring
- Nut
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Tightening torque 1 | 248 N-m |
External diameter 1 | 72 mm |
Internal diameter n°1 | 39 mm |
Width 1 | 37 mm |
Weight | 0,684 kg |
Bearing type | GB |