NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Cap
- Nut
- Unit wheel bearings
Documentation
Product information
| CHARACTERISTICS | | Bearing type | TGB |
| Fitting position | Avant gauche |
| With encoder with gear | 1 |
| Car rim number of holes | 5 |
| Weight | 2,284 kg |
Automotive Compatibility
BMW33 => --BMW3 Series3 Series => --BMW3 Series3 Series11/1994 => 01/2004FrontLeft,RightBMWSERIE 3SERIE 3 III => FrontLeft,RightBMWSERIE 3SERIE 3 III => FrontRight,LeftBMWSERIE 3SERIE 3 IV => FrontLeft,RightBMWSERIE 3SERIE 3 IV => FrontRight,LeftBMWSERIE 3SERIE 3 V => FrontLeft,RightBMWSERIE 5SERIE 5 III => FrontRight,LeftBMWZ3Z3 I12/1995 => 05/2002FrontLeft,RightBMWZ3Z3 I12/1995 => 05/2002FrontRight,LeftBMWZ4Z4 I08/2002 => 07/2008FrontLeft,RightBMWZ4Z4 I08/2002 => 07/2008FrontRight,LeftBMW (BRILLIANCE)3 SERIES3 SERIES => FrontLeft,Right