
Reference R150.38
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Unit wheel bearings
- Screw (x4)
- Nut
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,816 kg |
Number of holes | 4 |
With encoder with gear | 1 |
Width 1 | 37 mm |
External diameter 1 | 80 mm |
Hole bore | 12 mm |
Nb of poles | 48 |
Bearing type | BGB |
External diameter 2 | 126 mm |