
Reference R150.46
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Car rim number of holes | 4 |
| Bearing type | BGB |
| With integrated sensor ring | 1 |
| External diameter 1 (wheel) | 100 mm |
| Internal diameter n°1 (wheel) | 51 mm |
| Fitting position | Arrière gauche |
| Weight | 2,415 kg |
| Width 1 (wheel) | 50 mm |