Back

R150.49 - SNR

R150.49

NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:

  • An increasingly extensive range to meet all the needs of the market.
  • Kits comprising both bearings and the associated components for a complete and reliable replacement.
  • Original quality parts for guaranteed safety.

Downloads

Technical datasheet

KitThis kit contains the following reference(s) - VIS - VIS - RLT
PLEASE LOGIN to add products to your basket
Contact us
Specs

CHARACTERISTICS

Tightening angle 180 °
Tightening torque 1 200 N-m
External diameter 1 150 mm
Height 90 mm
Weight 3,925 kg
Bearing type HGB

 

Manufacturer
Reference
BMW 31 20 6 877 562

 

Brand
Model
Generation
Date
Position
Location
BMW X1 X1 (E84) 09/2009 => 05/2015 Left / Right FRONT