
Reference R150.51
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Unit wheel bearings
- Screw (x5)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bearing type | HGB |
External diameter 1 | 145 mm |
Width 1 | 89 mm |
Tightening torque 1 | 200 N-m |
Tightening angle | 180 ° |
Weight | 4,11 kg |