
Reference R151.06
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- LM11749/710
- L45449/410
- Seal
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,25 kg |
Bearing type | EC |
Internal diameter n°1 | 17 mm |
External diameter 2 | 50 mm |
External diameter 1 | 39 mm |
Width 1 | 13 mm |
Width 2 | 14 mm |