
Reference R151.07
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following references:
- R151.48 - SNR
- R151.29 - SNR
- R151.19 - SNR
This kit contains the following reference(s)
- GB.40666.R02
- Nut
- Ring
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,94 kg |
Bearing type | GB |
External diameter 1 | 84 mm |
Width 1 | 39 mm |
Tightening torque 1 | 170 N-m |
Fitting position | Arrière gauche |