
Reference R151.23
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 24 mm |
Bearing type | EC |
External diameter 1 | 90 mm |
Internal diameter n°1 | 55 mm |
Weight | 1,09 kg |