
Reference R151.27
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- GB.40666.R02
- Nut
- Ring
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 1,01 kg |
| Bearing type | GB |
| External diameter 1 | 84 mm |
| Width 1 | 39 mm |
| Tightening torque 1 | 435 N-m |