
Reference R151.53
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- GB40279S02
- Cap
- Screw
- Ring
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bearing type | GB |
Tightening torque 1 | 70 N-m |
Tightening angle | 90 ° |
Internal diameter n°1 | 49 mm |
Width 1 | 46 mm |
External diameter 1 | 88 mm |
Weight | 1,16 kg |