
Reference R151.57
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XHGB 42670 R07
- Screw (x4)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 3,5 kg |
With integrated sensor ring | 1 |
Bearing type | HGB |
Width 1 | 81 mm |
External diameter 2 | 143 mm |
External diameter 1 | 114 mm |