
Reference R152.19
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- O-ring (x2)
- Unit wheel bearings (x2)
- Nut
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 30 mm |
External diameter 1 | 60 mm |
Bearing type | EC |
Width 1 | 18 mm |
Tightening torque 1 | 220 N-m |
Weight | 0,475 kg |
Fitting position | Avant droit |