
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Seal (x2)
- Unit wheel bearings (x2)
- Nut
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,714 kg |
Bearing type | EC |
Width 1 | 21 mm |
External diameter 1 | 68 mm |
Internal diameter n°1 | 41 mm |
Fitting position | Train arrière |