NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Nut
- Unit wheel bearings (x2)
Documentation
Product information
| CHARACTERISTICS | | Bearing type | EC |
| Fitting position | Arrière droit |
| Tightening torque 1 | 220 N-m |
| Weight | 0,395 kg |
OE Equivalents
Ford5020656Ford5024195Ford91AB1K040ABAutomotive Compatibility
FordCOURRIERCOURRIER III07/1991 => 12/1993RearLeft,RightFordCOURRIERCOURRIER III07/1991 => 12/1993RearRight,LeftFordEscortESCORT IV07/1991 => 12/1993RearLeft,RightFordEscortESCORT IV07/1991 => 11/1994Rear,FrontRight,LeftFordEscortESCORT V => Rear,FrontRight,LeftFordEscortESCORT V02/1995 => 07/1996Front,RearRight,LeftFordEscortEscort12/1991 => 11/1995Front,RearLeft,RightFordFiestaFIESTA III => Rear,FrontRight,LeftFordFiestaFIESTA III01/1989 => 12/1993Front,RearRight,LeftFordFiestaFIESTA III01/1989 => 12/1993Rear,FrontLeft,RightFordFiestaFIESTA III07/1989 => 02/1992RearLeft,RightFordFiestaFiesta01/1989 => 12/1993Rear,FrontLeft,Right