Back

R152.61 - SNR

R152.61

NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:

  • An increasingly extensive range to meet all the needs of the market.
  • Kits comprising both bearings and the associated components for a complete and reliable replacement.
  • Original quality parts for guaranteed safety.

Downloads

Technical datasheet

KitThis kit contains the following reference(s) - ECR
PLEASE LOGIN to add products to your basket
Contact us
Specs

CHARACTERISTICS

With integrated sensor ring Avec
External diameter 1 83 mm
Internal diameter n°1 47 mm
Width 1 37 mm
Weight 906000 kg
Bearing type GB

 

Manufacturer
Reference
FORD 1225764 FORD 4458356

 

Brand
Model
Generation
Date
Position
Location
FORD Mondeo Mondeo III 2000 (GE) 09/2001 => 04/2003 Left / Right FRONT FORD Mondeo Mondeo III FL (GE) 05/2003 => 03/2005 Left / Right FRONT