
Reference R152.69
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Wheel speed sensors
- Small components
- Unit wheel bearings
- Screw
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
With integrated sensor ring | 1 |
Number of fixings wheel side | 4 |
Number of fixings hub side | 5 |
Bearing type | HGB |
External diameter 2 | 136 mm |
Width 1 | 99 mm |
Weight | 3,64 kg |