
Reference R153.33
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XHGB44169S01
- Cap
- Washer
- Pin
- Screw (x3)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 3,455 kg |
Number of fixings hub side | 5 |
With integrated sensor ring | 1 |
Bearing type | HGB |
Internal diameter n°1 | 65 mm |
Number of fixings wheel side | 3 |
External diameter 1 | 136 mm |
Width 1 | 87 mm |