
R153.35 - SNR
Wheel Bearing Kits
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference: This kit contains the following reference(s)
- Nut
- Ring
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | FC |
| External diameter 1 (wheel) | 61 mm |
| Internal diameter n°1 (wheel) | 34 mm |
| Width 1 (wheel) | 40 mm |
| Weight | 0,522 kg |
OE Equivalents
Nissan40210-4A00GSuzuki43440-78A00Suzuki43440-M68K00Suzuki43440M79F00Opel4700322Opel, Vauxhall9203934Automotive Compatibility
NissanPIXOPIXO05/2009 => 09/2013FrontRight,LeftOpelAGILAAGILA I02/2000 => 11/2007FrontLeft,RightScaniaL,P,G,R,S - seriesL,P,G,R,S - series02/2000 => 07/2005Train avantDroit,GaucheSuzukiAltoALTO II05/2002 => 02/2006FrontLeft,RightSuzukiAltoALTO III12/2008 => 11/2010FrontRight,LeftSuzukiALTO VIIALTO VII => FrontRight,LeftSuzukiCELERIOCELERIO => RearRight,LeftSuzukiIgnisIGNIS I08/2000 => 07/2003FrontLeft,RightSuzukiSWIFT IIISWIFT III03/2005 => 08/2011RearLeft,RightSuzukiWAGONWAGON02/2000 => 07/2005FrontLeft,RightSuzukiWAGON RWAGON R08/2004 => 11/2007FrontLeft,RightSuzukiWAGON RWAGON R+ 102/1997 => 11/2007FrontLeft,RightSuzukiWAGON RWAGON R+ 202/2000 => 11/2007FrontLeft,RightSuzukiWAGON RWAGON R+ 302/2004 => 11/2007FrontLeft,RightVauxhallAGILAAGILA I05/2000 => 11/2007FrontLeft,RightVauxhallAGILAAGILA II08/2004 => 11/2007FrontLeft,Right