
Reference R153.39
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- GB35132S02
- Ring (x2)
- Pin
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,61 kg |
Bearing type | GB |
Tightening angle | 90 ° |
Tightening torque 2 | 20 N-m |
Tightening torque 1 | 100 N-m |