
Reference R153.43
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Unit wheel bearings (x2)
- Cap
- Nut
- Screw (x3)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | HGB |
| Number of fixings wheel side | 3 |
| With integrated sensor ring | 1 |
| Number of fixings hub side | 5 |
| Weight | 3,739 kg |
OE Equivalents
Opel1603255Opel1603295Vauxhall, Opel93178661Automotive Compatibility
OpelSIGNUMSIGNUM 105/2003 => 10/2008FrontLeft,RightOpelSIGNUMSIGNUM 105/2003 => 10/2008FrontRight,LeftOpelSIGNUMSIGNUM 2 => FrontRight,LeftOpelSIGNUMSIGNUM 205/2003 => 10/2008FrontLeft,RightOpelVectraVECTRA III => FrontLeft,RightOpelVectraVECTRA III03/2002 => 01/2009FrontRight,LeftOpelVectraVectra08/2006 => 01/2009FrontLeft,RightVauxhallSIGNUMSIGNUM 1 => FrontRight,LeftVauxhallSIGNUMSIGNUM 103/2004 => 10/2008FrontLeft,RightVauxhallSIGNUMSIGNUM 2 => FrontLeft,RightVauxhallVECTRAVECTRA II => FrontLeft,RightVauxhallVECTRAVECTRA II => FrontRight,Left