• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Wheel Bearing Kits

R153.44 - SNR

R153.44
Reference R153.44

NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:

  • An increasingly extensive range to meet all the needs of the market.
  • Kits comprising both bearings and the associated components for a complete and reliable replacement.
  • Original quality parts for guaranteed safety.

This kit contains the following reference(s)

  • Unit wheel bearings (x2)
  • Cap
  • Nut
  • Screw (x3)

Documentation

Product information

CHARACTERISTICS
Bearing typeHGB
Number of fixings wheel side3
Fitting positionAvant gauche
With integrated sensor ring1
Number of fixings hub side5
Weight3,647 kg

OE Equivalents

ManufacturerReferenceOpel1603282Opel1603296Vauxhall93182913

Automotive Compatibility

BrandModelGenerationDatePositionLocationOpelAstraASTRA III => FrontRight,LeftOpelAstraASTRA III06/2004 => 11/2010FrontLeft,RightOpelZAFIRAZAFIRA II06/2005 => 06/2008FrontLeft,RightVauxhallASTRAASTRA V02/2004 => 11/2010Train avantLeft,RightVauxhallASTRAASTRA V02/2004 => 11/2011FrontLeft,RightVauxhallZAFIRAZAFIRA II06/2005 => 01/2009FrontLeft,Right