
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Unit wheel bearings (x2)
- Nut (x4)
Documentation
Product information
| CHARACTERISTICS | | Bearing type | HGB |
| Width 1 | 110 mm |
| Fitting position | Train arrière |
| Weight | 3,535 kg |
| With integrated sensor ring | 1 |
| Number of fixings wheel side | 4 |
| Number of fixings hub side | 5 |
| External diameter 1 (wheel) | 140 mm |
| Width 2 (wheel) | 142 mm |
OE Equivalents
Opel1604316Automotive Compatibility
MANF2000F200005/2013 => RearLeft,RightOpelAstraASTRA II10/2004 => 08/2010RearRightOpelAstraASTRA III => --OpelAstraASTRA III => RearLeft,RightOpelAstraASTRA III => RearRight,LeftOpelAstraASTRA IV02/2005 => 08/2010RearRightOpelAstraAstra => --OpelAstraAstra => RearLeft,RightOpelMERIVAMERIVA => --OpelMERIVAMERIVA => RearDroit,GaucheOpelMERIVAMERIVA => RearLeft,RightOpelMERIVA B VANMERIVA B VAN => --OpelMERIVAMERIVA II => RearLeft,RightOpelMERIVAMERIVA II => RearRight,LeftOpelZAFIRAZAFIRA => RearLeft,RightOpelZAFIRAZAFIRA => RearRight,LeftOpelZAFIRAZAFIRA => Train arrièreDroit,GaucheOpelZAFIRAZAFIRA II => RearLeft,RightOpelZAFIRAZAFIRA II06/2005 => 10/2014RearRight,LeftVauxhallASTRAASTRA IV02/2004 => 11/2010RearLeft,RightVauxhallASTRAASTRA V02/2004 => 11/2010Train arrièreGauche,DroitVauxhallASTRAASTRA V02/2004 => 11/2011RearDroit,GaucheVauxhallASTRAASTRA V02/2004 => 11/2011RearLeft,RightVauxhallASTRAASTRA V02/2004 => 11/2011Train arrièreDroit,GaucheVauxhallASTRAASTRA VI01/2007 => 11/2011RearLeft,RightVauxhallASTRAVANASTRAVAN02/2004 => 11/2012RearLeft,RightVauxhallMERIVAMERIVA03/2014 => 02/2017RearLeft,RightVauxhallMERIVAMERIVA II => RearLeft,RightVauxhallMERIVAMERIVA II => RearRight,LeftVauxhallZAFIRAZAFIRA II => RearLeft,RightVauxhallZAFIRAZAFIRA II => RearRight,Left