
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Nut (x4)
- Unit wheel bearings
Documentation
Product information
| CHARACTERISTICS | | Bearing type | HGB |
| Width 1 | 112 mm |
| Fitting position | Train arrière |
| Weight | 3,34 kg |
| With integrated sensor ring | 1 |
| External diameter 1 (wheel) | 136 mm |
| Number of fixings wheel side | 4 |
| Number of fixings hub side | 4 |
OE Equivalents
Opel1604315Automotive Compatibility
OpelAstraASTRA II10/2004 => 08/2010RearRightOpelAstraASTRA III => RearLeft,RightOpelAstraASTRA III08/2005 => 08/2010RearRight,LeftOpelAstraASTRA IV02/2005 => 08/2010RearRightOpelAstraAstra => RearLeft,RightVauxhallASTRAASTRA IV02/2004 => 11/2010RearLeft,RightVauxhallASTRAASTRA V02/2004 => 11/2010Train arrièreDroit,GaucheVauxhallASTRAASTRA V02/2004 => 11/2010Train arrièreLeft,RightVauxhallASTRAASTRA V02/2004 => 11/2011RearLeft,RightVauxhallASTRAASTRA V08/2005 => 11/2010RearRight,LeftVauxhallASTRAASTRA VI01/2007 => 11/2011RearLeft,RightVauxhallASTRAVANASTRAVAN02/2004 => 11/2012RearLeft,Right