
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Bearing type | HGB |
| Fitting position | Train arrière |
| With integrated sensor ring | 1 |
| Number of fixings hub side | 5 |
| Weight | 4,417 kg |
| Number of fixings wheel side | 3 |
Automotive Compatibility
BUICK (SGM)LACROSSELACROSSE => Front,RearRight,LeftBUICK (SGM)REGAL IIREGAL II => Front,RearRight,LeftBUICK (SGM)REGAL IIREGAL II => Train avant,Train arrièreRight,LeftCADILLAC (SGM)XTSXTS => Front,RearRight,LeftCHEVROLET (SGM)MALIBUMALIBU => Train arrière,Train avantDroit,GaucheCHEVROLET (SGM)MALIBUMALIBU => Train arrière,Train avantGauche,DroitChevroletCamaroCamaro => RearLeft,RightChevroletMALIBUMALIBU => --ChevroletMALIBUMALIBU06/2012 => 11/2014Front,RearRight,LeftChevroletMALIBUMALIBU06/2012 => 11/2014Rear,FrontLeft,RightChevroletMALIBUMALIBU06/2012 => 11/2014Rear,FrontRight,LeftOpelINSIGNIAINSIGNIA I => Front,RearLeft,RightOpelINSIGNIAINSIGNIA I => Front,RearRight,LeftOpelINSIGNIAINSIGNIA I => Rear,FrontLeft,RightOpelINSIGNIAINSIGNIA I => Rear,FrontRight,LeftR AUTOMARVEL RMARVEL R => Front,RearRight,LeftRoewe (Saic)950950 => Front,RearRight,LeftRoewe (Saic)E950E950 => Front,RearRight,LeftRoewe (Saic)MARVEL XMARVEL X => Front,RearRight,LeftSaab9-59-504/2010 => 02/2012RearLeft,RightSaab9-59-5 II04/2010 => 02/2012FrontRightSaab9-59-5 II04/2010 => 02/2012RearRightVauxhallINSIGNIAINSIGNIA I => Front,RearRight,LeftVauxhallINSIGNIAINSIGNIA I => Rear,FrontLeft,RightVauxhallINSIGNIAINSIGNIA I => Rear,FrontRight,LeftVauxhallINSIGNIAINSIGNIA I12/2008 => 11/2013Train avant,Train arrièreRight,LeftVauxhallINSIGNIAINSIGNIA I03/2009 => 11/2013Train avant,Train arrièreDroit,GaucheVauxhallINSIGNIAINSIGNIA I07/2011 => 03/2017Train arrière,Train avantDroit,GaucheVauxhallINSIGNIAINSIGNIA I06/2012 => 03/2017Train avant,Train arrièreGauche,Droit