
R15363 - SNR
Wheel Bearing Kits
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | HGB |
| Number of fixings wheel side | 3 |
| Fitting position | Arrière gauche |
| With integrated sensor ring | 1 |
| Number of fixings hub side | 5 |
| Weight | 4,53 kg |
Automotive Compatibility
BUICK (SGM)LACROSSELACROSSE => Front,RearRight,LeftBUICK (SGM)REGAL IIREGAL II => Front,RearRight,LeftCADILLAC (SGM)XTSXTS => Rear,FrontGauche,DroitCADILLAC (SGM)XTSXTS => Train arrière,Train avantGauche,DroitCHEVROLET (SGM)MALIBUMALIBU => Train arrière,Train avantGauche,DroitCHEVROLET (SGM)MALIBUMALIBU => Train arrière,Train avantLeft,RightCHEVROLET (SGM)MALIBUMALIBU => Train avant,Train arrièreGauche,DroitChevroletCamaroCamaro => RearLeft,RightChevroletMALIBUMALIBU06/2012 => 11/2014Rear,FrontRight,LeftOpelINSIGNIAINSIGNIA I => Rear,FrontLeft,RightOpelINSIGNIAINSIGNIA I => Rear,FrontRight,LeftOpelINSIGNIAINSIGNIA I12/2008 => 08/2015Front,RearLeft,RightOpelINSIGNIAINSIGNIA I12/2008 => 08/2015Front,RearRight,LeftR AUTOMARVEL RMARVEL R => Front,RearRight,LeftRoewe (Saic)950950 => Train arrière,Train avantGauche,DroitRoewe (Saic)950950 => Train arrière,Train avantLeft,RightRoewe (Saic)E950E950 => Train arrière,Train avantGauche,DroitRoewe (Saic)MARVEL XMARVEL X => Train arrière,Train avantGauche,DroitSaab9-59-504/2010 => 02/2012RearLeft,RightSaab9-59-5 II04/2010 => 02/2012FrontRightSaab9-59-5 II04/2010 => 02/2012RearRightVauxhallINSIGNIAINSIGNIA I => Front,RearRight,LeftVauxhallINSIGNIAINSIGNIA I => Rear,FrontLeft,RightVauxhallINSIGNIAINSIGNIA I => Rear,FrontRight,LeftVauxhallINSIGNIAINSIGNIA I12/2008 => 11/2013Train arrière,Train avantGauche,DroitVauxhallINSIGNIAINSIGNIA I06/2012 => 03/2017Train avant,Train arrièreRight,Left