
Reference R153.67
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Unit wheel bearings
- Screw (x3)
- Nut
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 4,09 kg |
Number of fixings hub side | 5 |
Bearing type | HGB |
Number of fixings wheel side | 3 |
External diameter 1 | 146 mm |
Width 1 | 111 mm |
Fitting position | Avant gauche |