
Reference R153.78
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Washer
- Unit wheel bearings
- Nut
- Screw (x3)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 60 mm |
Bearing type | HGB |
Width 1 | 42 mm |
External diameter 1 | 136 mm |
Weight | 3,782 kg |