
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Unit wheel bearings
- Screw
- Pin
- Nut (x3)
- Ring (x2)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Bearing type | GB |
Width 1 | 37 mm |
Internal diameter n°1 | 34 mm |
External diameter 1 | 64 mm |
Weight | 0,625 kg |
Fitting position | Avant droit |