
Reference R154.42
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- GB35078S01
- Ring
- Nut
- Screw
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bearing type | GB |
External diameter 1 | 80 mm |
Width 1 | 38 mm |
Tightening torque 1 | 200 N-m |
Internal diameter n°1 | 43 mm |
Weight | 1,059 kg |