
Reference R154.44
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Unit wheel bearings
- Screw (x5)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | XHGB |
| With integrated sensor ring | 1 |
| External diameter 1 (wheel) | 130 mm |
| Internal diameter n°1 (wheel) | 39 mm |
| Width 1 (wheel) | 127 mm |
| Number of fixings hub side | 5 |
| Weight | 3,234 kg |
OE Equivalents
Audi, Skoda, Volkswagen8E0501611Automotive Compatibility
AudiA6A604/1997 => 04/2001RearRight,LeftAudiA6A609/1997 => 04/2001RearLeft,RightAudiA6A6 II => RearRight,LeftSkodaSUPERBSUPERB04/2002 => 02/2008RearRight,LeftSkodaSUPERBSUPERB I => RearLeft,RightSkodaSUPERBSUPERB I11/2001 => 02/2008RearRight,LeftVW (SVW)PASSAT B5PASSAT B5 => RearLeft,RightVW (SVW)PASSAT B5PASSAT B5 => RearRight,LeftVW (SVW)PASSAT LINGYUPASSAT LINGYU => RearRight,LeftVolkswagenPASSATPASSAT12/1996 => 03/2000RearRight,LeftVolkswagenPASSATPASSAT04/1997 => 04/2005RearLeft,RightVolkswagenPASSATPASSAT IV => RearRight,LeftVolkswagenPASSATPASSAT IV09/1996 => 04/2005RearLeft,Right