
R154.45 - SNR
Wheel Bearing Kits
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Nut
- Cap
- Encoder
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Car rim number of holes | 4 |
| Bearing type | TGB |
| With encoder with gear | 1 |
| External diameter 1 (wheel) | 120 mm |
| Internal diameter n°1 (wheel) | 28 mm |
| Width 1 (wheel) | 62 mm |
| Nb of poles (heavy duty/wheel/cvj) | 43 |
| Fitting position | Arrière gauche |
| Tightening torque 1 | 175 N-m |
| Weight | 1,756 kg |
OE Equivalents
Volkswagen6Q0598477Seat, Volkswagen6X0501477Automotive Compatibility
MercedesCLASSE CCLASSE C III03/1998 => 11/1999RearLeft,RightSeatAROSAAROSA 112/1998 => 05/2004RearLeft,RightSeatAROSAAROSA 112/1998 => 05/2004RearRight,LeftSeatAROSAAROSA 212/1998 => 05/2004RearLeft,RightSeatCORDOBACORDOBA08/1999 => 07/2002RearLeft,RightSeatCORDOBACORDOBA I => RearLeft,RightSeatCORDOBACORDOBA I02/1999 => 07/2002RearRight,LeftSeatCORDOBACORDOBA I04/1999 => 07/2002RearDroit,GaucheSeatCORDOBACORDOBA I04/1999 => 07/2002Train arrièreDroit,GaucheSeatIBIZAIBIZA II => RearLeft,RightSeatIBIZAIBIZA II => RearRight,LeftSeatIBIZAIBIZA II07/1999 => 10/2001Train arrièreDroit,GaucheVolkswagenLUPOLUPO09/1998 => 06/2005RearLeft,RightVolkswagenLUPOLUPO09/1998 => 06/2005RearRight,LeftVolkswagenPOLO Hatchback VanPOLO Hatchback Van => RearRight,LeftVolkswagenPoloPOLO III => RearRight,LeftVolkswagenPoloPOLO III09/1994 => 05/1996Train arrièreGauche,DroitVolkswagenPoloPOLO III09/1994 => 11/1999Train arrièreDroit,GaucheVolkswagenPoloPOLO III09/1994 => 08/2001RearLeft,RightVolkswagenPOLO III CLASSICPOLO III CLASSIC => RearRight,LeftVolkswagenPOLO Van Estate VanPOLO Van Estate Van => RearRight,LeftVolkswagenPoloPolo => RearRight,LeftVolkswagenPoloPolo => Train arrièreGauche,DroitVolkswagenPoloPolo => Train arrièreLeft,RightVolkswagenPoloPolo09/1995 => 08/2001RearLeft,Right